제품 게시
EasyAccess™ Series S7900 Low Energy Fire Rated Operator
EasyAccess™ Series S7900 Low Energy Fire Rated Operator
EasyAccess™ Series S7900 Low Energy Fire Rated Operator

    EasyAccess™ Series S7900 Low Energy Fire Rated Operator

    EasyAccess Fire Rated Operator

    Best suited for interior applications with standard weight/size doors. Labeled door and frame assembly as per NFPA 101 Safety to Life Requirements and NFPA 80 Fire Door Requirements.

    • Applications: Retail, government, bank, healthcare, apartment, office buildings
    • Where used: Anywhere a fire rate swing door entrance is installed
    • Traffic flow: Continuous – One or Two way
    • User Type: General public, all purpose
    • Highlights: Adjustable opening and closing speeds, Adjustable time delay closing (2–30 seconds),Push-N-Go® activation for door opening assistance, SoftTouch® reverses the door to the open position if it is stopped during closing, Obstruction sensing reduces opening speed when obstructed.
    사양
    • PRODUCT NAME:EasyAccess Fire Rated Operator
      MENU TITLE:S7900 - Low Energy Fire Rated Operator
      AUTOMATIC MANUAL:Automatic
      TYPE:Single, Pair
      SERIES:S7900
      REQUIREMENT:Low Energy
      HEADER SIZE:4" x 6"
      HAND:LH, RH, LHR, RHR, LH-RH, LHR-RHR
      ARM DESIGN:Outswing
      INSTALLATION:Surface Applied
      MOUNTING:Side Load
    기술 사양
    • 특징 참조Horton-7900
    • 제품군Doors
    • 제품분류Automatic Door Controls and Operators
    • 유형개체 (단일 개체)
    • 게시일2013-09-09
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - Hardware
    • OmniClass 번호23-17 19 11
    • OmniClass 제목Hardware for Doors