제품 게시
Profiler®-ICU Smoke-Rated Sliding Door System - Corridor
Profiler®-ICU Smoke-Rated Sliding Door System - Corridor
Profiler®-ICU Smoke-Rated Sliding Door System - Corridor
Profiler®-ICU Smoke-Rated Sliding Door System - Corridor
Profiler®-ICU Smoke-Rated Sliding Door System - Corridor
Profiler®-ICU Smoke-Rated Sliding Door System - Corridor
Profiler®-ICU Smoke-Rated Sliding Door System - Corridor

    Profiler®-ICU Smoke-Rated Sliding Door System - Corridor

    Smoke-Rated Sliding Corridor
    Profiler®-ICU Corridor Smoke-Rated

    Doors designed for patient room and ICU applications. One of many unique benefits of these systems is the clear net openings of up to 61 3/4" without the need to breakout. The Profiler-ICU smoke-rated corridor systems are available with or without positive latching and concealed high-temperature gaskets or brush designs.
    기술 사양
    • 특징 참조Horton-ICUSRSide
    • 제품군Doors
    • 제품분류Sliding Doors
    • 유형개체 (단일 개체)
    • 게시일2013-09-09
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors