제품 게시
Profiler®-ICU Smoke-Rated Sliding Door Systems w/Self-Closing With Track
Profiler®-ICU Smoke-Rated Sliding Door Systems w/Self-Closing With Track
Profiler®-ICU Smoke-Rated Sliding Door Systems w/Self-Closing With Track

    Profiler®-ICU Smoke-Rated Sliding Door Systems w/Self-Closing With Track

    Smoke-Rated Sliding ICU
    Profiler®-ICU Door Systems

    The smoke-rated sliding ICU systems are available in multiple configurations with concealed high-temperature gaskets or brush designs. The systems may be designed with track or trackless bottoms and partial or full breakout configurations. Self-closing options are available along with mini-blind glass and/or fire-rated panels. The doors comes standard with a UL 1784 label applied at the factory that certifies that the systems exceed the air infiltration requirements of NFPA 105.
    기술 사양
    • 특징 참조Horton-ICUSRTrack
    • 제품군Doors
    • 제품분류Sliding Doors
    • 유형개체 (단일 개체)
    • 게시일2013-09-09
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors