제품 게시
Profiler®-ICU Single Slide Trackless
Profiler®-ICU Single Slide Trackless
Profiler®-ICU Single Slide Trackless
Profiler®-ICU Single Slide Trackless

    Profiler®-ICU Single Slide Trackless

    Standard Sliding ICU
    Profiler®-ICU Door Systems

    The Profiler®-ICU is available with standard and custom non-smoke rated configurations in single, biparting, and telescoping designs. These systems come standard with recessed pull handles or optional positive latching handles available and clear opening widths of up to 85". Standard and opaque glass for privacy at the flick of a switch is available.
    기술 사양
    • 특징 참조Horton-ICUSlide
    • 제품군Doors
    • 제품분류Sliding Doors
    • 유형개체 (단일 개체)
    • 게시일2013-09-09
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors