제품 게시
Jupiter APS
Jupiter APS
Jupiter APS

    Jupiter APS

    별점 4.3/54.3(9 리뷰)

    Jupiter APS is an automated pay station for parking systems. It is a flexible unit capable of working on a stand-alone basis or online. It accepts a variety of tickets and offers customized rates, as well as a wide range of payment methods (coins, bills/bank notes, credit card, contactless NFC, debit card, value or city cards). The stainless steel cabinet is particularly robust and the station offers many interactive features: a multilingual 15.6’’ TFT LCD touchscreen display for user instructions, an illuminated navigation to assist the payment process, a read/write ticket unit for magnetic stripe or barcode tickets, as well as an enhanced intercom system including a pinhole camera. Its scanner can handle vouchers, prebooking, and 3rd party tickets.

    기술 사양
    • 특징 참조Jupiter-APS
    • 제품군JUPITER
    • 제품분류Automated pay stations
    • 유형개체 (단일 개체)
    • 게시일2019-06-06
    • 에디션 넘버1
    • 높이(mm)1200
    • 너비(mm)850
    • 깊이(mm)620
    관련성
    • 주 재료스테인레스강
    • 부 재료스테인레스강
    • 설계국가이탈리아
    • 제조국가이탈리아
    • 순 중량(Kg)200
    분류
    • BIMobject 카테고리엔지니어링 및 인프라 - 도로 액세서리
    • IFC 분류전기 소자
    • UNSPSC 이름Parking meters
    • UNSPSC 코드46161505
    • Uniclass 2015 코드Pr_40_70_22_63
    • Uniclass 2015 설명Parking meters
    • OmniClass 번호23-11 23 11
    • OmniClass 제목Parking Meters

    지역 가용성

    유럽 아시아 북미 아프리카 오세아니아 남아메리카