제품 게시
Rectangular Floor Box, Concrete, 2-Gang Shallow, Brass/Stamped Steel

Rectangular Floor Box, Concrete, 2-Gang Shallow, Brass/Stamped Steel

B2422 -- Rectangular Floor Box, Concrete, 2-Gang Shallow, Brass/Stamped Steel

Product Specifications:
  • Floor Box Application: Rectangular
  • Floor Box Item: Stamped Steel Floor Box 2-Gang Shallow, Brass
  • Unit Package: Single
  • Order Quantity: Carton of 1


SPECIFICATIONS:
  • Material: Stamped Steel
  • Min. Depth of Pour: 2.75" (69.9)
  • Adjustability: Full
  • Cubic Inch (cm3) Capacity Per Gang: 35.0 cu. in. (573.5 cm3)
  • Dimensions A: 2.74" (69.6)
  • Dimensions B: 4.81" (122.2)
  • Dimensions C: 9.25" (235)
  • Dimensions D: 4.38" (111.3)
  • Dimensions E: 6.44" (163.6)
  • Knockouts Sides: (4) 0.5",1", 0.75"
  • Knockouts Ends: (2) 0.5", (1) 0.75"
  • Knockouts Bottom: (4) 0.75", 1", 1.25"
  • Concrete Cover: Included
  • Removable LV Barrier

기술 사양
  • 특징 참조systemone-b2422
  • 제품군Floor Boxes
  • 제품분류Floor Box - Flush
  • 유형개체 (단일 개체)
  • 게시일2015-09-28
  • 에디션 넘버1
  • 높이(인치)2.74
  • 너비(inches)9.25
  • 깊이(inches)4.81
관련성
  • 주 재료놋쇠
  • 부 재료
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류배전
  • UNSPSC 이름Electrical boxes
  • UNSPSC 코드39121303