제품 게시
Rectangular Metallic Floor Boxes, 1-G Shallow Cast Iron, Brass Top

Rectangular Metallic Floor Boxes, 1-G Shallow Cast Iron, Brass Top

B2437 -- Flush Concrete Floor Box Series

Product Specifications:
  • Box Material: Cast Iron
  • Box Capacity: Full Size
  • Trim Ring Color: Brass
  • Box Depth: Shallow
  • Box Gangs: 1
  • Box Adjustability: Fully
  • Minimum Depth of Pour: 3.00" (76.2), 3.00"
  • Box Hubs/Knockouts: Standard
  • Material: Cast Iron
  • Dimension A: 4.38" (111.2)
  • Dimension B: 2.88" (73.0)
  • Dimension C: 3.19" (81.0)
  • Before Pour Adjustability: 1.25" (31.8)
  • After Pour Adjustability: .38" (9.5)
  • Total Cubic Inch Capacity (cm3): 30.00 (491.7)
  • Threaded Conduit Hubs: 3/4" Four Way
  • Listings: UL Listed, CSA Certified
  • UPC Number: 78358510060
  • Weight in LBs: 3.9

기술 사양
  • 특징 참조systemone-b2437
  • 제품군Floor Boxes
  • 제품분류Floor Box - Flush
  • 유형개체 (단일 개체)
  • 게시일2015-09-28
  • 에디션 넘버1
  • 높이(인치)2.9
  • 너비(inches)4.69
  • 깊이(inches)4.69
관련성
  • 주 재료Cast iron
  • 부 재료놋쇠
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류배전
  • UNSPSC 이름Electrical boxes
  • UNSPSC 코드39121303