제품 게시
HydroMax 125mm dia Primary Drain
HydroMax 125mm dia Primary Drain
HydroMax 125mm dia Primary Drain
    Hydromax

    HydroMax 125mm dia Primary Drain

    High Performance HydroMax® Siphonic Roof Drains manufactured in a range of quality materials for compatibility with all roof build up types and gutter materials, our 125mm drains are perfect for high design rainfall rate areas and larger roofs due to the high capacity (up to 100 l/s) with the gutter drain version remaining compact for installation in  gutters.
    Tested to ANSI/ASME A112.6.9 siphonic roof drain standard; British Standard BS 8490; EN 12056.
    Compliance with ANSI/ASPE 45, BS 8490 and International Plumbing Code.

    사양
    • HydroMax® Siphonic Roof Drains DN125 : 125mm spigot connection.
      Tested to ANSI/ASME A112.6.9 siphonic roof drain standard, British Standard BS 8490, EN 12056.
      Compliance with ANSI/ASPE 45, BS 8490 and International Plumbing Code.
      Drain bodies made in stainless steel, mild steel galvanised and mild steel PVC coated.

    기술 사양
    • 특징 참조hydromax-125mm-dia-primary-drain
    • 제품군HydroMax® Siphonic Drains
    • 제품분류Primary Roof Drains
    • 유형개체 (단일 개체)
    • 게시일2024-12-12
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리배관 - 배수
    • IFC 분류폐기물 터미널
    • ETIM 코드EG015130
    • ETIM 이름Drains
    • Uniclass 2015 코드Ss_30_75
    • Uniclass 2015 설명Roof, floor and paving drainage systems
    • CSI 마스터 형식 2014 코드22 14 26.13
    • CSI 마스터 형식 2014 제목Roof Drains
    • OmniClass 번호23-13 41 39 19
    • OmniClass 제목Siphonic Roof Drains