제품 게시
L-stand with sound absorber low and metal shelf Modern
Hyllteknik

L-stand with sound absorber low and metal shelf Modern

Freestanding shelving is available in single-sided and double-sided versions. L-stand set against the wall and T-stands can be freely positioned in the room. These stands can be delivered with sound absorbers in the start and secondary section. Two cassette plates capsules absorbers and binds together the stands. Is intended for shelves with 800-width. Please try with metal shelf Modern. Choose the color combination of the panels and powder coated colors from our catalog.
기술 사양
  • 특징 참조lsmllophm
  • 제품군Shelving system
  • 제품분류Freestanding shelving system
  • 유형개체 (단일 개체)
  • 게시일2015-06-25
  • 에디션 넘버1
  • 높이(mm)1390
  • 너비(mm)800
  • 깊이(mm)360
링크
관련성
  • 주 재료철
  • 부 재료직물
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리가구 - 선반 & 보관
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56

지역 가용성

유럽