제품 게시
Bar S
Bar S
Bar S
Bar S
    IAM Design

    Bar S

    별점 4.3/54.3(8 리뷰)
    The Bar S systems are the first in the IAM Design range.They offer a wide range of accessories, with attention to the smallest details. The systems adapt to the perimeter of any space.
    사양
    • Designed for: home use and public places Use: internal and external Variations: floor or wall mounted Applications: stairs, balconies and balustrades Material: AISI 316 and 304 stainless steel Infill: Stainless steel rods Upper finish: stainless steel, aluminium
    기술 사양
    • 특징 참조Bar-s
    • 제품군System
    • 제품분류Balustrades
    • 유형개체 (단일 개체)
    • 게시일2019-10-30
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • Uniclass 2015 코드Ss_25_15_60_05
    • Uniclass 2015 설명Balustrade and guarding systems
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing