제품 게시
4T - H2400 - W1200 - Ceiling Mounted Wall Unit X2 with Pinboard
4T - H2400 - W1200 - Ceiling Mounted Wall Unit X2 with Pinboard
4T - H2400 - W1200 - Ceiling Mounted Wall Unit X2 with Pinboard

    4T - H2400 - W1200 - Ceiling Mounted Wall Unit X2 with Pinboard

    The 4T is a modular system designed to divide space, creating a structural look with clean lines.
    The structure can be built out of a large selection of components that can be modified and worked with to create a number of possible solutions.
    Whether the space requires room division, more seating options or creative work boards, the 4T system provides a fully integrated creative solution.
    The 4T was named after the type of steel and connective material used for the product.
    ‘T-Iron’ is a rod with a short cross piece which is used as to connect two structures, with the particular width of the T-Iron used in 4T measured at 40mm.
    Wall or ceiling mounted to freestanding and mobile: 4T is flexible and can be crafted considering your design’s bespoke goals in mind.

    사양
    • • Asset Type: Fixed • Duration Unit: Years • Expected Life: 5 • Material: Steel • Model Reference: System • Name: 4T System • Warranty Description: 5 year complete warranty • Warranty Duration Labour: n/a • Warranty Duration Parts: n/a • Warranty Duration Unit: Years
    기술 사양
    • 특징 참조H2400-Ceiling-Wall-Booth-2
    • 제품군4T System
    • 제품분류4T System - Room Division
    • 유형개체 (단일 개체)
    • 게시일2021-03-04
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 가구
    • Uniclass 2015 코드EF_40
    • Uniclass 2015 설명Signage, fittings, furnishings and equipment