제품 게시
BLOX Mobile Unit Screen - MOB 04
BLOX Mobile Unit Screen - MOB 04
BLOX Mobile Unit Screen - MOB 04
BLOX Mobile Unit Screen - MOB 04

    BLOX Mobile Unit Screen - MOB 04

    BLOX Mobile Unit brings dynamic creativity to the workplace. Add writeable and magnetic glassboard, pinboard, or TV screen to your unit, and enhance functionality with accessories like power sockets, side tables, pencil trays, or hangers, making each unit versatile and adaptable to your needs.

    About BLOX

    BLOX is an innovative, scalable kit of parts designed to seamlessly adapt to the evolving needs of your workspace — at the click of a block.

    Engineered with robust, internal frames that connect effortlessly, BLOX removes the need for traditional joinery, allowing you to repurpose and reconfigure your environment with ease. The external panels and tops are available in a variety of materials, giving you endless possibilities to update and develop the look of your BLOX system over time.

    Designed for disassembly and with circularity in mind, BLOX is an environmentally conscious choice for the ever-changing needs of the modern workplace.

    사양
    • • Asset Type: Fixed

      • Duration Unit: Years

      • Expected Life: 5

      • Material: Wood

      • Model Reference: System

      • Name: BLOX System

      • Warranty Description: 5 year complete warranty

      • Warranty Duration Labour: n/a

      • Warranty Duration Parts: n/a

      • Warranty Duration Unit: Years

    기술 사양
    • 특징 참조blox-mobile-unit-mob-04
    • 제품군BLOX System
    • 제품분류BLOX – Mobile Unit
    • 유형개체 (단일 개체)
    • 게시일2025-04-07
    • 에디션 넘버1
    • 높이(mm)1808
    • 너비(mm)1350
    • 깊이(mm)150
    관련성
    • 주 재료나무
    • 설계국가덴마크
    • 제조국가덴마크
    분류
    • BIMobject 카테고리가구 - 사무실 칸막이 및 스크린
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_50_90_33
    • Uniclass 2015 설명Furniture trolleys