제품 게시
Firkant Pouf - Small
Firkant Pouf - Small
Firkant Pouf - Small
Firkant Pouf - Small
Firkant Pouf - Small

    Firkant Pouf - Small

    별점 4.4/54.4(117 리뷰)

    Firkant Poufs are a series of ottomans designed in small, medium and large sizes. ‘Firkant’ is the Danish word for square, but the actual shape of the poufs are a hybrid between a square and a circle, creating a softness to the product.

    The poufs are made in the same way as our sofas with a solid wood structure combined with high-quality foam for comfort.

    Firkant is a decorative and bold accent that perfectly complements lounge chairs and sofas, while also offering extra seating.

    Designed to huddle
    Flexible seating
    Form follows function

    기술 사양
    • 특징 참조Firkant-Small
    • 제품군Accessories
    • 제품분류Firkant Poufs
    • 유형개체 (단일 개체)
    • 게시일2018-03-09
    • 에디션 넘버1
    관련성
    • 주 재료직물
    • 부 재료직물
    • 설계국가덴마크
    • 제조국가덴마크
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_50_12_32
    • Uniclass 2015 설명Footrests
    • OmniClass 번호23-21 11 00
    • OmniClass 제목Commercial Furniture