제품 게시
Flex Setting

Flex Setting

Flex - Giving life to new ideas

Flex Setting by Icons of Denmark containing: 4T Rooms, Blox Tiered Seating and Level Tables

사양
  • 4T Rooms:

    The 4T Rooms are freestanding structures designed for creating extra rooms within open-plan office spaces. Replacing the need for bespoke joinery or architectural layouts, the 4T Rooms can be reconfigured, lasting generations of office transformations.

    Blox - Tiered Seating:

    BLOX Tiered Seating is a reconfigurable solution for auditorium, reception, breakout settings and more. The tiered seating modules are 600mm wide, with the option to add upholstered top panels for extra comfort. Use planter inserts to incorporate biophilia into your space.

    Level Table:

    Level is a height-adjustable table with a simple, sleek design. The smooth gas-sprung mechanism and one-touch adjuster make changing height a breeze. Available in two sizes, the table height can be adjusted to suit specific seating arrangements and is the perfect unobtrusive addition to laptop-based work.

기술 사양
  • 특징 참조flex-setting
  • 제품군Furniture
  • 제품분류Curated Spaces
  • 유형조립식 (다중 개체)
  • 게시일2026-05-19
  • 에디션 넘버1
  • 높이(mm)2500
  • 너비(mm)5650
  • 깊이(mm)3268
관련성
  • 설계국가덴마크
  • 제조국가덴마크
분류
  • BIMobject 카테고리가구 - 가구
  • IFC 분류가구
  • ETIM 코드EG017960
  • ETIM 이름Furniture
  • OmniClass 번호23-21 11 00
  • OmniClass 제목Commercial Furniture