제품 게시
Nam Nam - Classic Stool H750
Nam Nam - Classic Stool H750

    Nam Nam - Classic Stool H750

    별점 4.6/54.6(15 리뷰)

    The Nam Nam Bar Stool is designed by HolmbäckNordentoft and named after the sushi restaurant for which it was created. The inspiration for the chair takes notes from Japanese nature and construction. “In keeping with the ancient method of tying together bamboo sticks, we have positioned the legs and supports of the frame next to one another in order to make a stable and robust construction while also giving the chair its own characteristic look”, the designer duo says.

    The stool consists of three main parts which, in various colours, can be combined in countless ways. The chair consists of a moulded shell made of treated or painted veneer (with or without structured powder coating) and is available with optional seat upholstery.

    Elegant
    Playful
    Spectrum of colours and finishes

    기술 사양
    • 특징 참조Nam-nam-classic-stool-H750
    • 제품군Chairs & Stools
    • 제품분류Nam Nam
    • 유형개체 (단일 개체)
    • 게시일2018-03-09
    • 에디션 넘버1
    • 높이(mm)750
    • 너비(mm)330
    관련성
    • 주 재료금속
    • 부 재료덮개
    • 설계국가덴마크
    • 제조국가덴마크
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_50_12
    • Uniclass 2015 설명Chairs, seats and benches
    • OmniClass 번호23-21 11 00
    • OmniClass 제목Commercial Furniture