제품 게시
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
Ellisse bathtub in Light Aquatek and M-Lux
    Ideagroup

    Ellisse bathtub in Light Aquatek and M-Lux

    별점 4.4/54.4(19 리뷰)

    Ellisse is a bathtub made of light Aquatek with an exclusive oval shape. It comes in four lengths and four versions: free-standing, recess, corner and for wall centre. Available in M-Lux (see M-Lux bathtubs). The exterior of the bathtub, or both the exterior and interior, can also be matt lacquered in any colour of the Ideagroup palette and RAL / NCS chart. Drain stopper available in the same colour.

    기술 사양
    • 특징 참조Ellisse-bathtub
    • 제품군Bathtub
    • 제품분류freestanding bathtub
    • 유형조립식 (다중 개체)
    • 게시일2023-06-01
    • 에디션 넘버1
    • 높이(mm)500
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_06_08
    • Uniclass 2015 설명Baths
    • OmniClass 번호23-31 15 00
    • OmniClass 제목Bathtubs