제품 게시
towel holder MODULA wall ALLUM. C/shelfwhite MME84
Ideagroup

towel holder MODULA wall ALLUM. C/shelfwhite MME84

A line of aluminium wall-mounted accessories, available chrome finish as standard, or in any colour in the Ideagroup matt lacquer palette or Metal Color range (Rame, Titanio, Oro). These accessories (shelves, shelves with a soap dispenser/tumbler, towel holders, toilet roll holders) have an aluminium frame and can be finished with a matt white Acritek insert. They are removable, and can be designed for right or left-hand installation.
The soap dispenser and free-standing toilet brush holder have a chrome finish.

기술 사양
  • 특징 참조MME84
  • 제품군furniture accessory
  • 제품분류Shelves and towel rails
  • 게시일2024-07-31
  • 에디션 넘버1
  • 높이(mm)40
  • 너비(mm)800
  • 깊이(mm)86
분류
  • BIMobject 카테고리위생 - 저장