제품 게시
CONNECT 2 SALOON DOOR 100 CLEAR GLASS
CONNECT 2 SALOON DOOR 100 CLEAR GLASS
CONNECT 2 SALOON DOOR 100 CLEAR GLASS
    Ideal Standard

    CONNECT 2 SALOON DOOR 100 CLEAR GLASS

    CONNECT 2 SHOWER ENCLOSURE SALOON DOOR  100CM 6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT, and BRIGHT SILVER FINISH.

    사양
    • HEIGHT 195 CM. BRIGHT SILVER FINISH.  6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT.UP T0 25 MM ADJUSTMENT PER PROFILE.METAL HANDLE. EASY CLICK COVER AND TOP CAP .OPENING INWARDS AND OUTWARDS 

    기술 사양
    • 특징 참조K9296
    • 제품군CONNECT II
    • 제품분류Shower Enclosure
    • 유형개체 (단일 개체)
    • 게시일2019-09-01
    • 에디션 넘버1
    • 높이(mm)1950
    • 너비(mm)1000
    • 깊이(mm)351
    관련성
    • 주 재료유리
    • 순 중량(Kg)33
    분류
    • BIMobject 카테고리위생 - Shower screens
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_06_79
    • Uniclass 2015 설명Shower enclosures
    • OmniClass 번호23-31 17 17
    • OmniClass 제목Shower Enclosures