제품 게시
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings
IGP-DURA®sky 9503E-A3 matte effect powder coatings

    IGP-DURA®sky 9503E-A3 matte effect powder coatings

    Matte effect powder coating with outstanding weather resistance and excellent anti-graffiti properties.

    Collection Colors:
    Tobacco Road | Green Limestone | Utopia Grey | Space Sky | Nano Nacre | Morning Dew | Iridium Shimmer | Elegant Marble | Rock Viper | Turner's Grey | Vivid Soil | White Aluminium | Grey Aluminium | Silk Grey | Silk Bronze | Ancient Bronze

    Extremely weather-resistant, fluoropolymer-based premium powder coating engineered to deliver long-lasting protection for high-end architectural surfaces. Designed for maximum durability, it withstands extreme climatic conditions such as intense UV irradiation, abrasive wear, and salty air in marine environments. The system meets the US standards of AAMA 2605-20 and complies with the European Quality Association’s Qualicoat Class 3 requirements, ensuring superior performance and reliability in demanding applications.

    사양
    • IGP-DURA®sky 9503E-A3 is a matte, bonded powder coating with ultra-high weather resistance, meeting the highest demands on chalking, color stability, and gloss retention. Its smooth surface also offers excellent abrasion resistance and superior anti-graffiti properties.

    기술 사양
    • 특징 참조igp-durasky-9503e-a3
    • 유형건축 자재
    • 게시일2026-04-20
    • 에디션 넘버1
    관련성
    • 설계국가스위스
    분류
    • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes