제품 게시
IGP-HWFsmart 5903U-L1 matte effect powder coating

IGP-HWFsmart 5903U-L1 matte effect powder coating

Matte, smooth-finish superdurable effect powder coating with low-cure technology, designed for demanding facade applications.

Collection Colors:
Galaxy Depth

Low‑temperature, highly weather‑resistant powder coatings with pronounced robustness make this the preferred choice for façades with demanding requirements, contributing significantly to the long‑term preservation of coated objects. The advanced low‑temperature system, with curing starting at 160 °C, reduces energy consumption during the curing process and, when paired with the optional IGP-Biosource variant, further lowers the carbon footprint through the promotion of renewable raw materials.

사양
  • IGP‑HWFsmart 5903U-L1 is a matte, smooth-finish effect powder coating for architectural applications, combining high weather resistance with energy-efficient low-cure technology. Manufactured using the IGP-Effectives® process, it ensures maximum recovery as well as consistent effect and color stability, even with varying application lines and parameters.

기술 사양
  • 특징 참조igp-hwfsmart-5903u-l1
  • 유형건축 자재
  • 게시일2026-10-26
  • 에디션 넘버1
관련성
  • 설계국가스위스
분류
  • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes