제품 게시
IGP-HWFsuperior 571TA-R1 deep matte powder coating

IGP-HWFsuperior 571TA-R1 deep matte powder coating

Deep-matt powder coating with a fine texture and outstanding weathering stability, based on saturated polyester and a declaration-free hardener.

Collection Color:
Night Hawk

Powder coatings characterized by significantly enhanced weathering resistance compared to conventional superdurable facade coatings. The advanced aging performance ensures outstanding color stability and exceptionally long-lasting gloss retention delivering enduring aesthetics and reliable surface protection. Ideal for powder-coated surfaces exposed to extreme climatic conditions. Certified according to GSB Florida 5 and Qualicoat Class 2 standards.

사양
  • IGP-HWF superior 571T is a deep-matt, ultra-weather-resistant powder coating with a fine texture. Weathering stability in the top category (GSB Florida 5) distinguishes this product from the usual highly weather-resistant powder coatings in the industry. It is ideal for façades and metal components in locations with extreme climates, where high aesthetic quality is required. It exhibits excellent gloss and color stability even when exposed to intense UV radiation, and can be easily kept looking its best thanks to the IGP-DURAclean® effect.

기술 사양
  • 특징 참조igp-hwfsuperior-571ta-r1
  • 유형건축 자재
  • 게시일2026-04-20
  • 에디션 넘버1
관련성
  • 설계국가스위스
분류
  • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes