제품 게시
Acoustic Hanging Division Gradient
Acoustic Hanging Division Gradient
Acoustic Hanging Division Gradient
Acoustic Hanging Division Gradient
Acoustic Hanging Division Gradient

    Acoustic Hanging Division Gradient

    A sound-absorbing room divider that displays a gradient of circle-shaped perforations while preserving its acoustic properties: keep the noise down and shield users from visual distractions.

    Impact Acoustic®에 문의하기

    사양
    • Width TALL 1200mm, LARGE 1800mm, SMALL 900mm

      Height TALL 2800mm, LARGE 2400mm, SMALL 2400 mm

      Thickness TALL 12mm, LARGE 24 mm, SMALL 24 mm

      Available in 45 colors

      PET Panel 24mm 4 kg/m2

      PET Panel 12mm 2.4 kg/m2

    기술 사양
    • 특징 참조hanging-division-gradient
    • 제품군Acoustic Room Dividers
    • 제품분류Acoustic Room Dividers
    • 유형개체 (단일 개체)
    • 게시일2026-02-16
    • 에디션 넘버1
    관련성
    • 주 재료PET
    • 설계국가스위스
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리가구 - 음향 시설