제품 게시
Acoustic Hanging Division Matrix
Acoustic Hanging Division Matrix
Acoustic Hanging Division Matrix
Acoustic Hanging Division Matrix
Acoustic Hanging Division Matrix

    Acoustic Hanging Division Matrix

    Reminiscent of soothing raindrops that gently hit the ground after the storm subsides, it surprises most to learn that this naturally appearing pattern is conceived using algorithmic design. The matrices display an arrangement of adjacent rounded rectangles that contribute peace and calm to any interior.

      Impact Acoustic®에 문의하기

      사양
      • Width TALL 1200mm, LARGE 1800mm, SMALL 900mm

        Height TALL 2800mm, LARGE 2400mm, SMALL 2400 mm

        Thickness TALL 12mm, LARGE 24 mm, SMALL 24 mm

        Available in 45 colours

        PET Panel 24mm 4 kg/m2

        PET Panel 12mm 2.4 kg/m2

      기술 사양
      • 특징 참조hanging-division-matrix
      • 제품군Acoustic Room Dividers
      • 제품분류Acoustic Room Dividers
      • 유형개체 (단일 개체)
      • 게시일2025-10-08
      • 에디션 넘버1
      관련성
      • 주 재료PET
      • 설계국가스위스
      • 제조국가이탈리아
      분류
      • BIMobject 카테고리가구 - 음향 시설