제품 게시
Acoustic Tensed Division Helios
Acoustic Tensed Division Helios
Acoustic Tensed Division Helios
Acoustic Tensed Division Helios
Acoustic Tensed Division Helios

    Acoustic Tensed Division Helios

    While dividing spaces, this acoustic partition system does not entirely block the view. Instead, it creates a sociable visual barrier with floating same-sized circular acoustic panels that can easily be attached to any existing floor and ceiling structures.

    Impact Acoustic®에 문의하기

    사양
    • Available in 45 colors

      Diameter circles 760 mm

      12mm PET Panels 8.7 kg
      Installation hardware 7.2 kg

      Frame Steel profiles and wires (black RAL 9005)

    기술 사양
    • 특징 참조tensed-division-helios
    • 제품군Acoustic Room Dividers
    • 제품분류Acoustic Room Dividers
    • 유형개체 (단일 개체)
    • 게시일2026-02-16
    • 에디션 넘버1
    • 높이(mm)2400
    • 너비(mm)1800
    • 깊이(mm)40
    관련성
    • 주 재료PET
    • 설계국가스위스
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리가구 - 음향 시설