제품 게시
ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
    INCLASS

    ARC0020 - Chair with wooden seat and back and 4 leg steel base. This version is stackable.

    ARC - Chair with wooden seat and back and 4 leg steel base. This version is stackable.

    Designed by Yonoh studio, ARC is a multipurpose chairs and tables collection characterized by a timeless elegant design of fluid and enveloping lines. The original shape of the backrest simulates an arc that embraces the body to provide haven and comfort. The collection includes chairs with two types of frame, sled base or four leg. The versatile tables complete the collection and share common aesthetic features with the chairs. Due to its refined, light and timeless design, ARC chairs have been awarded the prestigious design prize “IF Product Design Award.”

    사양
    • ARC - Chair with wooden seat and back and 4 leg steel base. This version is stackable.
    기술 사양
    • 특징 참조ARC0020
    • 제품군ARC
    • 제품분류ARC
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)790
    • 너비(mm)580
    • 깊이(mm)560
    관련성
    • 주 재료나무
    • 부 재료철
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)5.8
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치