제품 게시
BIN0125 - armchair with mid back and 4 spoke steel swivel base.
BIN0125 - armchair with mid back and 4 spoke steel swivel base.
    INCLASS

    BIN0125 - armchair with mid back and 4 spoke steel swivel base.

    BINAR 60 - armchair with mid back and 4 spoke steel swivel base.

    Refined design, versatility and comfort are the hallmarks of BINAR 60. A complete family of armchairs designed to be easily integrated into diverse contexts and spaces while keeping a common aesthetic. The armchairs are available with two backrest sizes and can be equipped with a wide range of bases with different functionalities. The collection also offers numerous customization possibilities to adapt to the requirements and style of each project.

    사양
    • BINAR 60 - armchair with mid back and 4 spoke steel swivel base.
    기술 사양
    • 특징 참조BIN0125
    • 제품군BINAR 60
    • 제품분류BINAR 60
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)820
    • 너비(mm)620
    • 깊이(mm)570
    관련성
    • 주 재료직물
    • 부 재료철
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)12.1
    분류
    • BIMobject 카테고리가구 - 안락 의자