제품 게시
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base
    INCLASS

    DUN0510 - Lounge armchair with high back and 4 spoke aluminum swivel base

    DUNAS LOUNGE - Lounge armchair with high back and 4 spoke aluminum swivel base

    The new DUNAS LOUNGE collection extends the possibilities of the renowned DUNAS family. An exclusive collection of refined and elegant lounge armchairs, designed to bring style and comfort into corporate, hospitality, or residential environments. The collection comprises armchairs with high or medium backrest and a matching ottoman. Both the armchairs and ottoman can be customized with a wide variety of upholstery fabrics and leathers. The base is equipped with self-return swivel movement and can be finished in polished or painted aluminum.

    사양
    • DUNAS LOUNGE - Lounge armchair with high back and 4 spoke aluminum swivel base
    기술 사양
    • 특징 참조DUN0510
    • 제품군DUNAS LOUNGE
    • 제품분류DUNAS LOUNGE
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)1185
    • 너비(mm)925
    • 깊이(mm)780
    관련성
    • 주 재료직물
    • 부 재료알루미늄
    • 순 중량(Kg)19.8
    분류
    • BIMobject 카테고리가구 - 안락 의자