제품 게시
ESC0640 - Low table 80x80cm
ESC0640 - Low table 80x80cm
    INCLASS

    ESC0640 - Low table 80x80cm

    ESCALAS - Low table 80x80cm

    ESC0640 - ESC0640

    ESCALAS is a modular collection of sofas and benches designed to inhabit modern lounge spaces and waiting environments. The collection stands out for its elegant, balanced and timeless design. The ESCALAS sofas are built combining different elements such as upholstered seats, with or without backrests, arms of different formats, privacy panels and table tops over horizontal platforms of different sizes. The result is a highly configurable collection that allows to create both traditional sofas or complex modular shapes that will easily fit into the most varied projects and spaces.

    사양
    • ESCALAS - Low table 80x80cm
    기술 사양
    • 특징 참조ESC0640
    • 제품군ESCALAS
    • 제품분류ESCALAS
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)300
    • 너비(mm)800
    • 깊이(mm)800
    관련성
    • 주 재료덮개
    • 부 재료덮개
    • 순 중량(Kg)27.2
    분류
    • BIMobject 카테고리가구 - 소파