제품 게시
KOR0540 - Armchair with low back (4 spoke aluminum swivel base)
INCLASS

KOR0540 - Armchair with low back (4 spoke aluminum swivel base)

KORI - Armchair with low back (4 spoke aluminum swivel base)

Designed for executive and meeting spaces, KORI collection is all about nature. A soft body rounded like a river pebble and a backrest gently curved like a leaf. A diecast armrest which reminds us the organic shell that we can find on the beach. All of these natural curves create a comfortable and elegant armchair, available in three sizes, to work with blending timeless elegance and ecological conviction. Beyond the fact that KORI (Cauri) is the name of an African well-known seashell, recognized to give luck to its owner, the executive chair system takes its inspiration in the forms of nature and is an invitation to travel through your senses to enhance the comfort at work.

사양
  • KORI - Armchair with low back (4 spoke aluminum swivel base)
기술 사양
  • 특징 참조KOR0540
  • 제품군KORI
  • 제품분류KORI
  • 유형개체 (단일 개체)
  • 게시일2023-10-02
  • 에디션 넘버1
  • 높이(mm)850
  • 너비(mm)750
  • 깊이(mm)750
관련성
  • 주 재료직물
  • 부 재료알루미늄
  • 설계국가스페인
  • 제조국가스페인
  • 순 중량(Kg)15
분류
  • BIMobject 카테고리가구 - 안락 의자