제품 게시
LAMXXXX_REC1 - Tables with individual tabletops height 75 / 90 / 105 cm
LAMXXXX_REC1 - Tables with individual tabletops height 75 / 90 / 105 cm
LAMXXXX_REC1 - Tables with individual tabletops height 75 / 90 / 105 cm
LAMXXXX_REC1 - Tables with individual tabletops height 75 / 90 / 105 cm
LAMXXXX_REC1 - Tables with individual tabletops height 75 / 90 / 105 cm
    INCLASS

    LAMXXXX_REC1 - Tables with individual tabletops height 75 / 90 / 105 cm

    LAMINAR - Tables with individual tabletops height 75 / 90 / 105 cm

    LAM0612 - LAM0714 - LAM0808 - LAM0816 - LAM0818 - LAM0820 - LAM0909 - LAM0918 - LAM0920 - LAM0924 - LAM1010 - LAM1212 - LAM1220 - LAM1224 - LAM1228 

    LAMINAR is a versatile system of tables whose formal identity is characterized by a refined, elegant and timeless design, capable of integrating perfectly into various work, contract or domestic spaces and contexts. The elegant structure of the tables, entirely made of aluminum, identifies the aesthetics of this collection that combines minimalism, lightness and resistance. The tables can be manufactured in three heights. The structure is available in a wide selection of sizes and colors. The tabletops are available in a wide selection of formats, materials and finishes, to facilitate their integration into different environments. The table system includes intermediate legs that allow tables to be configured by sections of infinite size. The collection is completed with a wide range of accessories, cut-outs and top access elements that allow optimal functionality. Environmental factors have been taken into account in the design of the collection. For this reason, the materials used are 100% recyclable and the tables are easily disassembled to allow their correct recycling at the end of their useful life.

    사양
    • LAMINAR - Tables with individual tabletops height 75cm
    기술 사양
    • 특징 참조LAMXXXX_REC1
    • 제품군LAMINAR
    • 제품분류LAMINAR
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    관련성
    • 주 재료Extruded Aluminum
    • 부 재료Wood-Plastic Composite (WPC)
    분류
    • BIMobject 카테고리가구 - 사무용 테이블