제품 게시
LAN0030 - Occasional side table with wooden top and steel base.
LAN0030 - Occasional side table with wooden top and steel base.
LAN0030 - Occasional side table with wooden top and steel base.
LAN0030 - Occasional side table with wooden top and steel base.
LAN0030 - Occasional side table with wooden top and steel base.
    INCLASS

    LAN0030 - Occasional side table with wooden top and steel base.

    LAN - Occasional side table with wooden top and steel base.

    With a smart and contemporary design, LAN side tables are a practical and versatile accessory designed to accompany sofas, armchairs and tables. LAN tables are available in two sizes and can be used as a support for a laptop or tablet, for taking notes or simply as a place to leave a cup of coffee. The tops have an elegant beveled edge and are available in natural oak, solid fenix, and also in a broad range of lacquered colours. The metallic legs can be finished in all colours from the INCLASS sample card. Their functionality, essential design and the wide range of available finishes make them ideal to blend in all kind of contexts and spaces.

    사양
    • LAN - Occasional side table with wooden top and steel base.
    기술 사양
    • 특징 참조LAN0030
    • 제품군LAN
    • 제품분류LAN
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)660
    • 너비(mm)550
    • 깊이(mm)350
    관련성
    • 주 재료나무
    • 부 재료철
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리가구 - 테이블