제품 게시
LEA0010 - Chair with polypropylene back and seat
LEA0010 - Chair with polypropylene back and seat
LEA0010 - Chair with polypropylene back and seat
LEA0010 - Chair with polypropylene back and seat
LEA0010 - Chair with polypropylene back and seat
    INCLASS

    LEA0010 - Chair with polypropylene back and seat

    LEA - Chair with polypropylene back and seat.

    LEA is a collection of chairs and stools with an identity marked by a refined and light silhouette that is at the same time strong and unique. The curved shape of the backrest makes it comfortable and recognizable. The family is made up of chairs and stools available in two heights. To achieve greater functionality, both the chairs and the stools are stackable. The design and the variety of finishes available, allow this to be a very transversal collection that can be easily integrated in diverse spaces and contexts such as: restaurants, cafes, workplaces, learning rooms, and private residences.

    사양
    • LEA - Chair with polypropylene back and seat.
    기술 사양
    • 특징 참조LEA0010
    • 제품군LEA
    • 제품분류LEA
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)770
    • 너비(mm)510
    • 깊이(mm)500
    관련성
    • 주 재료폴리프로필렌
    • 부 재료철
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)4.9
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치