제품 게시
BIN0130MA - Armchair with mid back and 4 spoke wooden swivel base.
INCLASS

BIN0130MA - Armchair with mid back and 4 spoke wooden swivel base.

BINAR 60 - Armchair with mid back and 4 spoke wooden swivel base.

Refined design, versatility and comfort are the hallmarks of BINAR 60. A complete family of armchairs designed to be easily integrated into diverse contexts and spaces while keeping a common aesthetic. The armchairs are available with two backrest sizes and can be equipped with a wide range of bases with different functionalities. The collection also offers numerous customization possibilities to adapt to the requirements and style of each project.

사양
  • BINAR 60 - Armchair with mid back and 4 spoke wooden swivel base.
기술 사양
  • 특징 참조BIN0130MA
  • 제품군BINAR 60
  • 제품분류BINAR 60
  • 유형개체 (단일 개체)
  • 게시일2023-10-02
  • 에디션 넘버1
  • 높이(mm)820
  • 너비(mm)620
  • 깊이(mm)570
관련성
  • 주 재료직물
  • 부 재료나무
  • 설계국가스페인
  • 제조국가스페인
  • 순 중량(Kg)12.2
분류
  • BIMobject 카테고리가구 - 안락 의자