제품 게시
ENT0750 - Modular seat with circular end 95x145cm + corner backrest 95x95cm (left)
INCLASS

ENT0750 - Modular seat with circular end 95x145cm + corner backrest 95x95cm (left)

ENTROPY - Modular seat with circular end 95x145cm + corner backrest 95x95cm (left)

Designed by Christophe Pillet, ENTROPY is a modular sofa system that works as a play of geometries that allow for countless compositions to be formed and a total adaptation to the most diverse spaces. The collection offers a wide range of modular seats in different sizes and shapes that can be freely combined with different backrests, arms, tables and accessories. The original and elegant backrest support marks the identity of this versatile collection and adds a touch of distinction. The broad range of available fabrics and finishes allow endless possibilities of customization that facilitate its integration into the most diverse architectures, settings and contexts.

사양
  • ENTROPY - Modular seat with circular end 95x145cm + corner backrest 95x95cm (left)
기술 사양
  • 특징 참조ENT0750
  • 제품군ENTROPY
  • 제품분류ENTROPY
  • 유형조립식 (다중 개체)
  • 게시일2023-10-02
  • 에디션 넘버1
  • 높이(mm)700
  • 너비(mm)970
  • 깊이(mm)1470
관련성
  • 주 재료직물
  • 부 재료직물
  • 순 중량(Kg)47
분류
  • BIMobject 카테고리가구 - 소파