제품 게시
ES10030BA - Base oval (encimera no incluida)
ES10030BA - Base oval (encimera no incluida)
ES10030BA - Base oval (encimera no incluida)
ES10030BA - Base oval (encimera no incluida)
ES10030BA - Base oval (encimera no incluida)
ES10030BA - Base oval (encimera no incluida)
ES10030BA - Base oval (encimera no incluida)
    INCLASS

    ES10030BA - Base oval (encimera no incluida)

    ESSENS - Base oval (encimera no incluida)

    ES22010TP - ES22212TP - ES22412TP - ES22612TP - ES22814TP - ES23014TP - ES24014TP - ES25014TP - ES26014TP - ES27014TP - ES28014TP

    Designed by Jonathan Prestwich, the ESSENS tables combine versatility, beauty and harmonious proportions. The meeting point between two essential volumes in equilibrium generates a table base with a sculptural outline. The highly transversal ESSENS programme of tables comprises six types of 100% recyclable polyethylene table bases that allow composing tables in an endless variety of formats and sizes. The original design makes possible to configure tables with a single top or tables by sections of endless size. The bases have been designed to easily solve cable management. The tables can be equipped with different sockets, chargers, connections and accessories. The multiple possibilities of base and top combinations, together with the extensive range of available finishes, allows for endless customisation possibilities.

    사양
    • ESSENS - Base oval (encimera no incluida)
    기술 사양
    • 특징 참조ES10030BA
    • 제품군ESSENS
    • 제품분류ESSENS
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)720
    • 너비(mm)700
    • 깊이(mm)400
    관련성
    • 주 재료플라스틱
    • 부 재료Wood-Plastic Composite (WPC)
    • 순 중량(Kg)6.1
    분류
    • BIMobject 카테고리가구 - 테이블