제품 게시
EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement
EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement
EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement
EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement
EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement
EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement
EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement
    INCLASS

    EXA0020 - Swivel armchair 4 spoke base on glides + tilt movement

    EXA - Swivel armchair 4 spoke base on glides + tilt movement

    Sleek, modern and lightweight, EXA is a functionally simple, sleek armchair for working, collaborating and meeting. The architectural aluminium structure, with flowing lines inspired by nature, gives it a distinctive personality and the sophistication required in modern executive and meeting environments.

    Featuring an intuitive tilt mechanism and a mesh or upholstered backrest that instantly adapts to support the user, the chair gives a dynamic support and achieves the versatility needed for today´s changing work styles.

    The distinctive alluminum structure is available in black, white or polished finish. The backrest is available in a range of selected meshes or fully upholstered.

    사양
    • EXA - Swivel armchair 4 spoke base on glides + tilt movement

    기술 사양
    • 특징 참조exa0020
    • 제품군EXA
    • 제품분류EXA
    • 유형개체 (단일 개체)
    • 게시일2025-02-17
    • 에디션 넘버1
    • 높이(mm)975
    • 너비(mm)740
    • 깊이(mm)740
    관련성
    • 주 재료알루미늄
    • 부 재료직물
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)13.7
    분류
    • BIMobject 카테고리가구 - 사무용 의자