제품 게시
KER0110 - One seater module
KER0110 - One seater module
KER0110 - One seater module
KER0110 - One seater module
    INCLASS

    KER0110 - One seater module

    KERN - One seater module

    KERN is a broad system of modular seating elements designed for gathering and waiting. A fully modular family of elements that can be used independently or be freely combined to create functional and unique compositions suitable for any interaction or waiting space. KERN modules can be easily rearranged to create modern and flexible spaces to wait, meet, work or simply relax.

    Its full modular spirit and the wide variety of modules available, make it a truly adaptable and transversal system suitable for every interaction space or context. KERN is composed by four collections: sofas, modular seats, meeting booths and occasional tables.

    The combination of these four collections creates a complete universe of versatile elements able to solve the needs of today´s interaction and waiting spaces.

    사양
    • KERN - One seater module

    기술 사양
    • 특징 참조ker0110
    • 제품군KERN
    • 제품분류KERN
    • 유형개체 (단일 개체)
    • 게시일2025-02-17
    • 에디션 넘버1
    • 높이(mm)430
    • 너비(mm)710
    • 깊이(mm)710
    관련성
    • 주 재료알루미늄
    • 부 재료직물
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)11.3
    분류
    • BIMobject 카테고리가구 - 소파