제품 게시
ORU0030 - Swivel chair with 4 spoke base on fix glides
ORU0030 - Swivel chair with 4 spoke base on fix glides
ORU0030 - Swivel chair with 4 spoke base on fix glides
ORU0030 - Swivel chair with 4 spoke base on fix glides
ORU0030 - Swivel chair with 4 spoke base on fix glides
    INCLASS

    ORU0030 - Swivel chair with 4 spoke base on fix glides

    ORUS - Swivel chair with 4 spoke base on fix glides

    Designed to provide versatility and performance, the ORUS task chair combines a sleek design and ease of function, with an unparalleled comfort and a balanced cost. Its refined design and flexible backrest ensure optimal ergonomics, throughout the workday. Developed to have a transversal use, its intuitive swivel and tilt mechanism allow for effortless movement, promoting seamless transitions between tasks.

    사양
    • ORUS - Swivel chair with 4 spoke base on fix glides

    기술 사양
    • 특징 참조oru0030
    • 제품군ORUS
    • 제품분류ORUS
    • 게시일2025-02-17
    • 에디션 넘버1
    • 높이(mm)920
    • 너비(mm)700
    • 깊이(mm)700
    관련성
    • 주 재료폴리프로필렌
    • 부 재료직물
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)11
    분류
    • BIMobject 카테고리가구 - 사무용 의자