제품 게시
VAR0430MA - Chair with wooden 4 leg frame
VAR0430MA - Chair with wooden 4 leg frame
VAR0430MA - Chair with wooden 4 leg frame
VAR0430MA - Chair with wooden 4 leg frame
    INCLASS

    VAR0430MA - Chair with wooden 4 leg frame

    VARYA WOOD - Chair with wooden 4 leg frame

    The VARYA WOOD collection is a transversal collection of wooden shell chairs, stools and benches that expands the possibilities of the wide VARYA family keeping the same transversal, refined and timeless spirit. With a neutral yet friendly and welcoming design thanks to the use of natural wood veneers, this collection is designed to inspire cosy and versatile environments in both residential and public spaces. Different chairs, armchairs, stools and benches are generated by combining sleek wooden seats with an extense range of bases configuring one of the largest and most complete families on the market.

    사양
    • VARYA WOOD - Chair with wooden 4 leg frame
    기술 사양
    • 특징 참조VAR0430MA
    • 제품군VARYA WOOD
    • 제품분류VARYA WOOD
    • 유형개체 (단일 개체)
    • 게시일2023-10-02
    • 에디션 넘버1
    • 높이(mm)805
    • 너비(mm)505
    • 깊이(mm)480
    관련성
    • 주 재료나무
    • 부 재료나무
    • 순 중량(Kg)7.4
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치