제품 게시
VAR0669 - High chair with sled frame
INCLASS

VAR0669 - High chair with sled frame

VARYA TAPIZ - High chair with sled frame

The VARYA TAPIZ collection gather all the upholstered versions in the VARYA family keeping the same transversal and timeless spirit of the collection with plastic seats. With its many versions the collection configure one of the largest and most complete ranges on the market. An extensive family of chairs, armchairs, stools and benches that are generated by combining comfortable mono-shells, available with three different patterns of upholstery: soft, plain or horizontal stitching, with a broad range of base types. The wide variety of possible combinations and finishes enables the configuration of endless customized designs that can easily fit into diverse environments both public and private keeping always a coherent project aesthetic.

사양
  • VARYA TAPIZ - High chair with sled frame
기술 사양
  • 특징 참조VAR0669
  • 제품군VARYA TAPIZ
  • 제품분류VARYA TAPIZ
  • 유형개체 (단일 개체)
  • 게시일2023-10-02
  • 에디션 넘버1
  • 높이(mm)1120
  • 너비(mm)515
  • 깊이(mm)465
관련성
  • 주 재료직물
  • 부 재료
  • 순 중량(Kg)8
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치