제품 게시
ZEP0110 - Swivel synchro armchair with high back and horizontal stitching upholstery
ZEP0110 - Swivel synchro armchair with high back and horizontal stitching upholstery
ZEP0110 - Swivel synchro armchair with high back and horizontal stitching upholstery
ZEP0110 - Swivel synchro armchair with high back and horizontal stitching upholstery
    INCLASS

    ZEP0110 - Swivel synchro armchair with high back and horizontal stitching upholstery

    ZENPRO - Swivel synchro armchair with high back and horizontal stitching upholstery

    Designed to blend comfort, sophistication and timeless elegance, the ZENPRO executive armchair is a standout piece in any executive office or boardroom. Crafted using the finest materials and with meticulous attention to detail, ZENPRO has been designed for users who demand the utmost in comfort and style.

    The ergonomic features ensure optimal support for long hours of sitting, allowing you to focus on your work without any discomfort. Experience an unmatched comfort with its ergonomic features including a backrest with synchronized movement that can be locked in four positions, a pneumatic seat height adjustment and the padded aluminum arms. Tailor the armchair to your exact preferences and enjoy a personalized armchair that stylishly enhances your productivity and well-being.

    사양
    • ZENPRO - Swivel synchro armchair with high back and horizontal stitching upholstery

    기술 사양
    • 특징 참조zep0110
    • 제품군ZENPRO
    • 제품분류ZENPRO
    • 유형개체 (단일 개체)
    • 게시일2025-02-26
    • 에디션 넘버1
    • 높이(mm)1290
    • 너비(mm)730
    • 깊이(mm)730
    관련성
    • 주 재료직물
    • 부 재료알루미늄
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)18.4
    분류
    • BIMobject 카테고리가구 - 사무용 의자