제품 게시
KOLA LOUNGE X
Inno

KOLA LOUNGE X

The new Kola Lounge X is a swiveling lounge chair. The aesthetically and weight wise light family of chairs fit both public and private modern interiors. The seat, manufactured of 100% recyclable polyester felt, is part of the supporting construction. It has also great acoustic absorption capacities. The upholstered cushion gives extra comfort and allows the use of playful colours. The Kola chairs are fire resistant and easy to clean. The Kola family includes an easy chair, a rocking chair, a meeting or dining chair with different leg options and a stacking small chair with or without armrests, or with a crossleg for meeting applications. Kola has been awarded with red dot award: product design 2012, Fennia Prize 2012 and Good Design Award 2010.
기술 사양
  • 특징 참조kola_lounge_x
  • 제품군Furniture
  • 제품분류Chair
  • 유형개체 (단일 개체)
  • 게시일2012-01-29
  • 에디션 넘버1
  • 높이(mm)720
  • 너비(mm)810
  • 깊이(mm)660
관련성
  • 주 재료덮개
  • 부 재료폴리에스테르
  • 설계국가핀란드
  • 제조국가핀란드
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56