제품 게시
ESPACE® O.C. 70 TH WINDOW (side-hung,  tilt-turn) 2 LEAVES
ESPACE® O.C. 70 TH WINDOW (side-hung,  tilt-turn) 2 LEAVES
ESPACE® O.C. 70 TH WINDOW (side-hung,  tilt-turn) 2 LEAVES
ESPACE® O.C. 70 TH WINDOW (side-hung,  tilt-turn) 2 LEAVES
ESPACE® O.C. 70 TH WINDOW (side-hung,  tilt-turn) 2 LEAVES
ESPACE® O.C. 70 TH WINDOW (side-hung,  tilt-turn) 2 LEAVES
    Installux

    ESPACE® O.C. 70 TH WINDOW (side-hung, tilt-turn) 2 LEAVES

    This high-performance concealed opening window is perfectly suitable for the non-residential building market. Its specificity makes it possible to design combinations with fixed and openable lights with equal glazing areas. Its performances are able to satisfy the toughest requirements of any building. The square opening profile is associated with square glazing beads cut at 90° for quick assembly. Chamfered glazing beads are also available. A choice of compatible handles gives the windows and doors a homogeneous look. The fixed frame profiles are also available with a 16-mm chamber
    기술 사양
    • 특징 참조INS010007
    • 제품군Windows
    • 제품분류Window
    • 유형개체 (단일 개체)
    • 게시일2019-03-01
    • 에디션 넘버1
    분류
    • BIMobject 카테고리창 - Tilt and Turn Windows

    지역 가용성

    유럽 북미