제품 게시
Tongue and groove 140x12
Tongue and groove 140x12

    Tongue and groove 140x12

    Resysta UPB

    Tongue and roove profile for wall siding/facade, waterproof, look&feel of noble wood, wheather-resistant, recycable, winner Green Product Award 2018 (category architecture) by using products made of Resysta it is possible to score 3-4 points for LEED certification of buildings. The product is made of approx 60% rice husks, a none used leftover of food industry. All products mabe of Resysta are recycable. Resysta created therefore an own recycling cycle

    사양
    • Resysta UPB

      Density 0,6 (+/- 0.05) g /cm3; Tensile Modulus ≥ 700 N/mm2; Tensile Strength ≥ 9,0 N/mm2; Flexural Modulus ≥ 800 N/mm2; Flexural Strength ≥ 10 N/mm2; Rigidity Modulus ≥ 160 N/mm2; Shear Strength ≥ 2,7 N/mm2; Brinell Hardness ≥ 20 N/mm2; Screw Withdrawal Resistance - Surface ≥ 1200 N; Screw Withdrawal Resistance - Narrow Side ≥ 1200 N; Nail Withdrawal Resistance - Surface ≥ 200 N; Nail Withdrawal Resistance - Narrow Side ≥ 300 N; Coefficient of Thermal Linear Expansion 5,2 *10(-5) m/m°C; Thermal Linear Expansion Force ≈ 1.500 N; Heat Conductivity (λ) ≥ 0,07 W/(mK); Heat Capacity 1,02 J/(gK); Diffusion Resistance - (Water Vapor Permeability) μ=1000; Airborne Sound Insulation 32 Rw(dB); Water Absorption 24 h (Weight) ≤ 2,0%; Water Absorption 24 h (Elongation) ≤ 0,1%; Water Absorption 24 h (Change in Width) ≤ 0,2%; Water Absorption 24 h (Change in Thickness) ≤ 0,1 %; Fire Behaviour Standard - UL V94 V0; Fire Behaviour Standard - EN 13501 D,s3,d0; Short-Time Weld Factor - Traction Test 0,68; Short-Time Weld Factor - Flexural Test 0,76; Resistance Against Termites Attempted Attack - No Infestation; Resistance Against Wood-Discoloring Fungi; VOC - Emission - aprooved

      System type: UPB Board, Facade Board, Facade Cladding

    기술 사양
    • 특징 참조tongue_and_groove_140_12
    • 제품군Wall Siding
    • 제품분류Wall Siding
    • 유형개체 (단일 개체)
    • 게시일2019-01-11
    • 에디션 넘버1
    • 높이(mm)140
    • 너비(mm)2400
    • 깊이(mm)12
    관련성
    • 주 재료기타
    • 부 재료PVC
    • 설계국가독일
    • 순 중량(Kg)2.44
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류커튼 월
    • UNSPSC 이름Siding and exterior wall materials
    • UNSPSC 코드301518
    • Uniclass 2015 코드Ss_25_20
    • Uniclass 2015 설명Wall cladding systems
    • OmniClass 번호23-13 33 27 11
    • OmniClass 제목Curtain Walls