제품 게시
Folding Door DS75KT
Folding Door DS75KT
Folding Door DS75KT
Folding Door DS75KT
Folding Door DS75KT
Folding Door DS75KT
Folding Door DS75KT
Folding Door DS75KT

    Folding Door DS75KT

    Aluminium Folding Systems

     DS75 KT bi-fold system is preferred due to its wide opening options, easy and quiet operation, high thermal insulation and 600 Pa water tightness. In addition, unlike most of its competitors, the DS75KT has a smaller sash profile depth, which provides for less aluminium consumption.

    It is an elegant and modern aluminium folding system, fulfilling all expectations for home, cafe, restaurant, hotel, etc. with wide variety of configuration options. Due to the use of bottom rollers, it enables heavy weight and large dimension sashes.




    • Frame Depth 90mm / Sash Depth 75mm
    • 120kg sash carrying capacity
    • Gutter Profile details integrated application
    • Multi-point locking option
    • Adjustable Frame Profile option
    • 45° and 90° Frame joining options
    • 6 different typologies of Inward-Outward Opening options



        사양
          • Water Tightness : 9A (600 Pa)
          • Resistance to Wind : C2 Pa
          • Thermal Transmittance Coefficient : Ufmin: 2,8 W/m2K Ufmax: 3,3 W/m2K
          • Air permeability : Class 4
        기술 사양
        • 특징 참조folding-door-ds75kt
        • 제품군Aluminium Folding Doors
        • 제품분류DS75KT
        • 유형Digital Inventory (Products)
        • 게시일2024-07-11
        • 에디션 넘버1
        관련성
        • 주 재료알루미늄
        • 부 재료유리
        • 설계국가터키
        • 제조국가터키
        분류
        • BIMobject 카테고리문 - 접이식 문
        • IFC 분류문
        • UNSPSC 이름Doors
        • UNSPSC 코드301715
        • Uniclass 2015 코드Ss_25_30_20_78
        • Uniclass 2015 설명Sliding folding doorset systems
        • CSI 마스터 형식 2014 코드08 35 13
        • CSI 마스터 형식 2014 제목Folding Doors
        • OmniClass 번호23-17 11 23 15
        • OmniClass 제목Folding All Glass Doors and Grilles
        • CSI 단일 형식 II 코드B2030
        • CSI 단일 형식 II 제목Exterior Doors