제품 게시
Parallel Sliding Door S90
Parallel Sliding Door S90
Parallel Sliding Door S90
Parallel Sliding Door S90
Parallel Sliding Door S90

    Parallel Sliding Door S90

    S90 is a heat insulated parallel opening sliding system.

    In the system, standard eurogrove accessory channels can be used for peripheral multi-point locking on the sash.

    Unlike standard parallel sliding systems, the handle mechanism is located on the clamp. In this way, when the sash is in the closed position, the sash is not visible when viewed from the outside.

    Low threshold option and special rail profiles and wing guides allow easy movement of wings weighing up to 400 kg.

    In the sash closed position, all the glasses in the system are located on the same line, increasing the heat performance of the system.

    사양
    • S90 System Specifications:

      • - Sash carrying capacity 400kg
      • - 17-46 mm glass usage option
      • - 32 and 34 mm thermal heat barrier
      • - 79 mm wide clamp design,
      • - 82mm wing depth,
      • - Reinforcement profile options that can be customised to project requirements,
      • - Air Pemerability : Class 4
      • - Watertightness : Class E900
      • - Resistance To Wind Load : Class C3
      • - Extrem Load : 1800pa (Pass)
      • - Ufmax = 4.59 W/(m²K)

      These features make the S90 System an aesthetic, durable and functional option that can be used in a wide range of architectural solutions.

    기술 사양
    • 특징 참조parallel-sliding-door-s90
    • 제품군Aluminium Sliding Systems
    • 제품분류S90
    • 유형Digital Inventory (Products)
    • 게시일2024-03-27
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • IFC 분류문
    • Uniclass 2015 코드Ss_25_30_20_77
    • Uniclass 2015 설명Sliding doorset systems
    • CSI 마스터 형식 2014 코드08 11 16
    • CSI 마스터 형식 2014 제목Aluminum Doors and Frames
    • OmniClass 번호23-17 11 11 13
    • OmniClass 제목Preassembled Door and Frame Units