제품 게시
Window, DS90, Fixed
Window, DS90, Fixed

    Window, DS90, Fixed

    DS90 THERMALLY INSULATED WINDOW SYSTEMS

    DS90, integrated into the internal modular platform and distinguished by its superior insulation performance, offers a comprehensive and sustainable solution that meets both the technical and aesthetic expectations in modern building facade designs.

    • Passive House Certification - phA & phC (Cold, temperate climate) for both fixed frame and opening sash
    • Uw < 0.8 W/m2K
    • Euro Groove hardware channel
    • 54 mm, low λ value, glass fiber reinforced thermal break
    • Use of a dual-component central insulation gasket
    사양
    • Thermal Insulation Uw = 0.76 W/m2K

      Thermal Insulation Uf = 0.83 W/m2K

      Thermal Insulation Ug = 0.7 W/m2K

    기술 사양
    • 특징 참조window-ds90-fixed
    • 제품군Aluminium Doors & Windows
    • 제품분류DS90
    • 유형Digital Inventory (Products)
    • 게시일2025-11-27
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가터키
    • 제조국가터키
    분류
    • BIMobject 카테고리창 - 고정 프레임
    • IFC 분류창
    • ETIM 코드EC003536
    • ETIM 이름Window (complete with frame)
    • Uniclass 2015 코드Ss_25_30_95
    • Uniclass 2015 설명Window systems
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows