제품 게시
Window single Wood-ALU Internorm HF410 1
Window single Wood-ALU Internorm HF410 1
Window single Wood-ALU Internorm HF410 1
Window single Wood-ALU Internorm HF410 1
Window single Wood-ALU Internorm HF410 1
Window single Wood-ALU Internorm HF410 1
Window single Wood-ALU Internorm HF410 1
    Internorm

    Window single Wood-ALU Internorm HF410 1

    별점 3.6/53.6(9 리뷰)

    Matching interior materials and colours underline your minimalist style and bring exceptional individual pieces to the fore. HF 410 integrates perfectly into your interior design. Different colours and timbers offer countless possibilities for your individual interior design. The interior colour Grey Oak enhances modern interiors with clear shapes, simple materials and discreet colours. Totally bespoke, opening windows can be combined with fixed glazing to create large areas.

    Thermal insulation in W/(m²K)

    Uw to 0.65

    Sound insulation in dB

    up to 33 - 45

    Security

    up to RC1N, RC2

    Locking

    concealed

    사양
      • Dimensions (in mm)
        Frame construction depth
        85
        Sightline frame/sash
        108
        Sightline flying mullion (2 sashes)
        123
        Sightline mullion (2 sashes)
        173
    기술 사양
    • 특징 참조Internorm_window_HF410_modell-1_modell-30
    • 제품군Wood-ALU Internorm
    • 제품분류HF410
    • 유형개체 (단일 개체)
    • 게시일2016-12-15
    • 에디션 넘버2
    관련성
    • 주 재료목재
    • 부 재료알루미늄
    • 설계국가오스트리아
    • 제조국가오스트리아
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드Ss_25_30_95
    • Uniclass 2015 설명Window systems
    • CSI 마스터 형식 2014 코드08 52 00
    • CSI 마스터 형식 2014 제목Wood Windows
    • OmniClass 번호23-17 13 15
    • OmniClass 제목Wood Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows