제품 게시
Windowdoor single Wood-ALU Internorm HF410 1T
Windowdoor single Wood-ALU Internorm HF410 1T
Windowdoor single Wood-ALU Internorm HF410 1T
Windowdoor single Wood-ALU Internorm HF410 1T
Windowdoor single Wood-ALU Internorm HF410 1T
Windowdoor single Wood-ALU Internorm HF410 1T
    Internorm

    Windowdoor single Wood-ALU Internorm HF410 1T

    별점 4.0/54.0(7 리뷰)

    Matching interior materials and colours underline your minimalist style and bring exceptional individual pieces to the fore. HF 410 integrates perfectly into your interior design. Different colours and timbers offer countless possibilities for your individual interior design. The interior colour Grey Oak enhances modern interiors with clear shapes, simple materials and discreet colours. Totally bespoke, opening windows can be combined with fixed glazing to create large areas.


    Thermal insulation in W/(m²K)
    Uw to 0.65

    Sound insulation in dB
    up to 33 - 45

    Security
    up to RC1N, RC2

    Locking
    concealed

    사양
      • Dimensions (in mm)
        Frame construction depth
        85
        Sightline frame/sash
        108
        Sightline flying mullion (2 sashes)
        123
        Sightline mullion (2 sashes)
        173
    기술 사양
    • 특징 참조internorm_glazed_door_HF410_single_panel
    • 제품군Wood-ALU Internorm
    • 제품분류HF410
    • 유형개체 (단일 개체)
    • 게시일2017-08-10
    • 에디션 넘버1
    관련성
    • 주 재료목재
    • 부 재료알루미늄
    • 설계국가오스트리아
    • 제조국가오스트리아
    분류
    • BIMobject 카테고리문 - 광택
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드Ss_25_30_95
    • Uniclass 2015 설명Window systems
    • OmniClass 번호23-17 13 15
    • OmniClass 제목Wood Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows