제품 게시
Window double UPVC-ALU Internorm KF410 5
Window double UPVC-ALU Internorm KF410 5
Window double UPVC-ALU Internorm KF410 5
Window double UPVC-ALU Internorm KF410 5
Window double UPVC-ALU Internorm KF410 5
    Internorm

    Window double UPVC-ALU Internorm KF410 5

    별점 5.0/55.0(5 리뷰)

    Whether in classic plastic white or with weather-resistant aluminium cladding, the KF 410 is always the right choice. The square design of the frame and sash is matched to the construction of the home pure design style. Thanks to the new I-tec Insulation technology, the frame is completely insulated and the thermal insulation is significantly improved. I-tec Ventilation can also be integrated into this window. This innovative ventilation system ensures sufficient fresh air and a perfect room climate 24 hours a day.


    Thermal insulation in W/(m²K)
    Uw to 0.62

    Sound insulation in dB
    up to 34 - 47

    Security
    up to RC1N, RC2

    Locking
    concealed

    사양
    • Dimensions (in mm)
      Frame construction depth
      90
      Sightline frame/sash
      113
      Sightline flying mullion (2 sashes)
      133
      Sightline mullion (2 sashes)
      187

    기술 사양
    • 특징 참조Internorm_window_KF_410_Modell-5
    • 제품군UPVC-ALU Internorm
    • 제품분류KF410
    • 유형개체 (단일 개체)
    • 게시일2016-12-15
    • 에디션 넘버2
    관련성
    • 주 재료PVC
    • 부 재료알루미늄
    • 설계국가오스트리아
    • 제조국가오스트리아
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드Ss_25_30_95
    • Uniclass 2015 설명Window systems
    • CSI 마스터 형식 2014 코드08 53 00
    • CSI 마스터 형식 2014 제목Plastic Windows
    • OmniClass 번호23-17 13 17
    • OmniClass 제목Plastic Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows